IESNA:LM-63-2002
[TEST]P946713
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2B-740-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 70 CRI, 4000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]12135
TILT=NONE
52 -1 1 37 22 1 1 0.5 1 0
1 1 73.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
1423.8 1782.7 2107.2 2358.4 2563.2 2679.1 2733.6 2753 2851.4 3061.9
3409.5 3848.6 4280.8 4626 4927.9 5203.5 5377.7 5422.1 5315 5043.8
4496.3 3549.8 2930.3 2454.2 1943.7 1367.4 898.9 630.2 491.7 424.7
385.2 323.9 274.4 95.2 46.4 7.5 0
1423.8 1795.3 2122.9 2378.4 2566.4 2693.5 2758.7 2776.8 2858.3 3048.1
3369.4 3799.8 4223.8 4580.9 4885.9 5161.6 5368.3 5442.8 5374.5 5144.6
4687.4 3812.9 3048.7 2560.1 2055.9 1490.8 980.3 661.5 507.4 439.7
389 328.9 276.9 117.8 49.5 9.4 0
1423.8 1779.6 2101 2359 2560.1 2706.1 2786.9 2821.3 2885.2 3055.6
3329.3 3711.4 4118.6 4477.5 4767.5 4999.3 5216.7 5322.5 5295.6 5112.1
4744.4 4143.7 3303 2716.7 2216.2 1668.7 1114.4 740.4 547.5 454.8
401.5 349.5 299.4 228.6 116.5 13.8 0
1423.8 1779.6 2091.6 2349 2563.9 2728.6 2838.9 2896.5 2956.6 3088.2
3291.7 3588 3940.1 4277.7 4549.6 4772.6 4959.9 5111.4 5152.2 5092
4870.9 4460.6 3884.3 3202.2 2560.1 1989.5 1391.2 890.7 607.6 462.3
399 346.4 295.7 235.5 165.4 64.5 0
1423.8 1727 2029.5 2293.9 2520.6 2721.1 2880.8 2986.7 3054.3 3158.3
3327.4 3544.8 3826.1 4112.3 4369.8 4591.5 4771.9 4932.3 5046.3 5077
5016.2 4829.6 4467.5 3920 3280.5 2627.1 1957.5 1290.4 810.6 543.7
414.7 368.3 320.1 244.3 164.7 51.4 0
1423.8 1699.4 1972.5 2230 2468 2688.5 2889 3047.4 3155.2 3256
3382.6 3564.2 3774.7 4024.6 4276.4 4527 4740 4906.6 5032.5 5136.5
5217.3 5190.4 5077 4819.5 4374.8 3798.5 3057.5 2344.6 1576.7 973.4
631.4 431.6 312.6 189.2 95.2 25.1 0
1423.8 1646.8 1884.2 2126.6 2362.2 2593.3 2816.3 3014.9 3179.6 3311.8
3445.8 3592.4 3753.4 3953.9 4183.7 4444.3 4712.4 4971.1 5200.4 5402.1
5585.6 5787.3 5878.2 5934.5 5922 5666.4 5178.5 4401.1 3372.6 2284.5
1318.6 684.7 349.5 201.7 98.3 33.8 0
1423.8 1606.7 1797.1 2005.1 2220.6 2424.2 2642.8 2855.1 3059.3 3239.8
3420.2 3587.4 3739 3902.5 4074.1 4258.3 4471.9 4713.7 4978 5258.6
5565 6004.7 6359.9 6576.6 6823.4 7001.9 7025.1 6785.2 6161.3 5151.5
3753.4 2422.3 1234.6 503.6 179.8 35.1 0
1423.8 1534.7 1668.7 1824.1 1994.5 2174.9 2358.4 2540.1 2719.8 2904.6
3098.2 3277.3 3472.1 3675.7 3887.5 4099.8 4335.3 4599.7 4892.2 5223.6
5610.7 6197.6 6780.2 7179.2 7688.5 8287.9 8929.4 9357.2 9265.7 8404.4
6631.1 4299 1823.5 556.9 175.4 36.3 0
1423.8 1522.2 1655.6 1798.4 1959.4 2129.8 2303.9 2477.4 2649.1 2823.2
2994.8 3172.7 3360.6 3564.2 3774.7 3993.3 4236.4 4505.1 4805.8 5148.4
5534.9 6156.3 6743.2 7175.4 7719.8 8373.1 9073.4 9519.4 9434.9 8519.1
6591.6 4030.9 1544.7 426.6 137.8 31.3 0
1423.8 1474.6 1543.5 1636.2 1748.3 1870.4 1993.8 2123.5 2257.6 2392.9
2529.4 2670.4 2812.5 2962.9 3124.5 3295.5 3483.4 3696.4 3953.2 4246.4
4603.4 5171 5601.3 6026 6544 7167.3 7752.4 8006 7741.1 6730.7
4968.6 2765.6 797.4 167.2 55.7 12.5 0
1423.8 1439.5 1478.3 1534.1 1611.1 1694.4 1785.2 1878.6 1973.2 2074
2172.4 2267 2364.7 2461.8 2564.5 2672.9 2786.9 2925.3 3085.7 3293.6
3594.3 3967.6 4222 4506.3 4846.5 5217.3 5470.4 5382 4939.8 4110.5
2968.5 1519 495.5 147.8 50.7 11.9 0
1423.8 1408.2 1413.8 1439.5 1481.4 1524.7 1581.7 1638 1693.8 1752
1802.8 1848.5 1886.7 1921.8 1946.2 1961.9 1977.6 1988.2 2005.7 2046.5
2144.2 2201.8 2212.5 2233.8 2267 2297 2215 1955 1584.2 1173.9
798 452.3 226.8 95.8 46.4 16.3 0
1423.8 1342.4 1294.1 1269.1 1266.6 1276.6 1293.5 1312.3 1325.5 1333.6
1333 1317.3 1292.9 1258.4 1212.7 1157 1089.9 1020.4 956.5 897
835.6 781.1 735.4 697.8 665.2 632 590.7 534.9 457.9 354.5
258.1 189.8 131.5 84.6 48.2 13.8 0
1423.8 1281.6 1193.3 1154.5 1145.1 1153.2 1170.7 1189.5 1198.9 1196.4
1183.3 1160.1 1126.3 1084.3 1035.4 985.3 933.3 881.3 830 773.6
716.6 665.2 627.7 605.1 596.3 597.6 596.3 578.8 535.6 463.5
352.7 243 170.4 112.1 55.7 12.5 0
1423.8 1234 1127.5 1085.6 1087.4 1111.2 1137.5 1154.5 1155.7 1144.4
1122.5 1091.2 1054.2 1011.6 966.5 922.1 875.1 825.6 774.9 727.9
692.2 661.5 640.8 627.7 616.4 603.2 582.6 561.3 534.9 493
429.1 337 221.1 122.1 58.3 12.5 0
1423.8 1188.3 1078.7 1050.5 1068 1100.6 1126.3 1138.8 1133.8 1114.4
1084.3 1048.6 1007.3 966.5 923.3 881.3 852.5 818.1 774.9 740.4
717.2 686.5 638.3 600.1 575 550.6 525.6 500.5 477.9 457.3
432.8 393.4 322 246.8 144.7 35.1 0
1423.8 1162.6 1053 1037.3 1067.4 1098.7 1124.4 1131.9 1120 1089.3
1052.4 1010.4 965.3 925.2 890.7 871.3 848.1 824.3 801.2 749.8
704.1 667.7 631.4 597.6 562.5 531.8 501.7 474.2 445.4 412.2
379.6 350.2 306.9 265 185.4 72 0
1423.8 1140.7 1036.7 1034.8 1068 1098.1 1120.6 1123.1 1105 1071.8
1029.8 983.5 942.1 903.9 878.2 856.3 828.1 789.9 756.1 715.4
684 649 614.5 583.2 556.9 529.9 501.1 471.7 437.2 399
357 320.1 272.5 206.1 136.6 57 0
1423.8 1128.2 1028.6 1034.2 1070.5 1100 1120 1116.2 1093.1 1053.6
1004.7 959 920.2 890.7 877 843.8 792.4 732.9 709.1 689
653.3 625.8 602 566.9 540.6 519.9 493 461 422.8 380.9
335.1 315.1 271.2 177.3 129 78.9 0
1423.8 1125.6 1023.5 1034.8 1071.1 1101.2 1119.4 1114.4 1086.2 1041.7
992.2 947.1 908.9 890.7 869.4 827.5 752.3 702.8 690.3 665.9
634.5 600.7 568.8 544.3 529.3 516.2 491.7 461.7 425.3 383.4
338.9 350.2 279.4 186.7 142.2 52.6 0
1423.8 1125.6 1022.9 1036.7 1071.8 1101.8 1118.8 1116.2 1088.7 1042.3
992.2 946.5 908.3 891.4 867.6 825 746.7 703.4 693.4 665.2
632.7 595.7 569.4 536.8 532.4 516.2 491.1 461.7 427.8 382.7
340.1 345.1 239.9 192.9 140.3 50.7 0
